+91 22 25 18 58 41Cell: 9324048933+91 22 25 18 58 39hbsingh@helukabel.in
CompanyProductsQualityNewsContactServiceImprint
 You are here Home  Products  Power cables, security cables and medium voltage cables  Security cables  

Security cables 
N2XH-O 3X1,5 RE SW N2XH-O 3X1,5 RE SW Product overview "Security cables" N2XH-O 3X2,5 RE SW N2XH-O 3X2,5 RE SW
N2XH-J 3X2,5 RE SW
 
 Enlarge the picture
Service: Contact person Compare products (0) ONLINE - inquiry ()

Part-No.::53122 
Price*:: on request

 
Construction top 
  • Plain Cu wire conductor, single or multiple-wire, according to DIN&_nbsp;VDE&_nbsp;0295 cl.&_nbsp;1 or 2, BS&_nbsp;6360 cl.&_nbsp;1 or 2 and IEC&_nbsp;60228 cl.&_nbsp;1 or 2, HD&_nbsp;383
  • Halogen-free core insulation, cross-linked polyethylene compound 2XI1, to HD&_nbsp;604 S1
  • Colour coding of cores according to DIN&_nbsp;VDE&_nbsp;0293-308 and HD&_nbsp;186
  • Green-yellow earth-core, 3 cores and above
  • Cores stranded in layers (for multi-core cables)
  • Overall filled inner sheath, covered by filling compound or wrapped tape
  • Outer sheath of thermoplastic polyolefine compound HM4, to HD&_nbsp;604 S1
  • Sheath colour black
  • LS0H = Low Smoke Zero Halogen-free.

Construction top 
  • Plain Cu wire conductor, single or multiple-wire, according to DIN VDE 0295 cl. 1 or 2, BS 6360 cl. 1 or 2 and IEC 60228 cl. 1 or 2, HD 383
  • Halogen-free core insulation, cross-linked polyethylene compound 2XI1, to HD 604 S1
  • Colour coding of cores according to DIN VDE 0293-308 and HD 186
  • Green-yellow earth-core, 3 cores and above
  • Cores stranded in layers (for multi-core cables)
  • Overall filled inner sheath, covered by filling compound or wrapped tape
  • Outer sheath of thermoplastic polyolefine compound HM4, to HD 604 S1
  • Sheath colour black
  • LS0H = Low Smoke Zero Halogen-free.

Eigenschaften top 
  • Halogen-free, no separation of corrosive or toxic gases
  • Limited propagation of fire
  • Low smoke development
  • The materials used in manufacture are cadmium-free and contain no silicone and free from substances harmful to the wetting properties of lacquers
Tests
  • Flame test to VDE&_nbsp;0482 part&_nbsp;266-2, BS&_nbsp;4066 part&_nbsp;3/ DIN&_nbsp;EN&_nbsp;50266-2/ IEC&_nbsp;60332-3 (equivalent DIN&_nbsp;VDE&_nbsp;0472 part&_nbsp;804 test method&_nbsp;C)
  • Corrosiveness of combustion gases according to VDE&_nbsp;0482 part&_nbsp;267/ DIN&_nbsp;EN&_nbsp;50267-2-2/ IEC&_nbsp;60754-2 (equivalent DIN&_nbsp;VDE&_nbsp;0472 part&_nbsp;813)
  • Halogen-free according to DIN&_nbsp;VDE&_nbsp;0482 part&_nbsp;267/ EN&_nbsp;50267-2-1/ IEC&_nbsp;60754-1 (equivalent DIN&_nbsp;VDE&_nbsp;0472 part&_nbsp;815)
  • Smoke density according to DIN&_nbsp;VDE&_nbsp;0482 part&_nbsp;268, HD&_nbsp;606, EN&_nbsp;50268-1+2/ IEC&_nbsp;61034-1+2, BS&_nbsp;7622 part 1+2 (equivalent DIN&_nbsp;VDE&_nbsp;0472 part&_nbsp;816)

Eigenschaften top 
  • Halogen-free, no separation of corrosive or toxic gases
  • Limited propagation of fire
  • Low smoke development
  • The materials used in manufacture are cadmium-free and contain no silicone and free from substances harmful to the wetting properties of lacquers
Tests
  • Flame test to VDE 0482 part 266-2, BS 4066 part 3/ DIN EN 50266-2/ IEC 60332-3 (equivalent DIN VDE 0472 part 804 test method C)
  • Corrosiveness of combustion gases according to VDE 0482 part 267/ DIN EN 50267-2-2/ IEC 60754-2 (equivalent DIN VDE 0472 part 813)
  • Halogen-free according to DIN VDE 0482 part 267/ EN 50267-2-1/ IEC 60754-1 (equivalent DIN VDE 0472 part 815)
  • Smoke density according to DIN VDE 0482 part 268, HD 606, EN 50268-1+2/ IEC 61034-1+2, BS 7622 part 1+2 (equivalent DIN VDE 0472 part 816)

Hinweise top 
  • rm = round conductor, multiple-wire;
    re = round conductor, single-wire.

Technical data top 
  • Power and control cable according to DIN VDE 0276 part 604, HD 604 S1 part 1 and part 5G
  • Conductor resistance (at 20°C)
    according to VDE 0295 cl. 1 or 2 and IEC 60228 cl. 1 or 2 and HD 383 cl. 1 and cl. 2
  • Temperature range
    during installation -5°C to +50°C
    fixed installation -30°C to +90°C
  • Permissible operating temperature
    at conductor 90°C
  • Nominal voltage U0/U 0,6/1 kV
  • Test voltage 4 kV
  • Minimum bending radius
    single-core approx. 15x cable Ø
    multi-core approx. 12x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
  • Caloric load values
    see Technical Informations

Technical data top 
  • Power and control cable according to DIN&_nbsp;VDE&_nbsp;0276 part&_nbsp;604, HD&_nbsp;604 S1 part&_nbsp;1 and part&_nbsp;5G
  • Conductor resistance (at 20°C)
    according to VDE&_nbsp;0295 cl.&_nbsp;1 or 2 and IEC&_nbsp;60228 cl.&_nbsp;1 or 2 and HD&_nbsp;383 cl.&_nbsp;1 and cl.&_nbsp;2
  • Temperature range
    during installation -5°C to +50°C
    fixed installation -30°C to +90°C
  • Permissible operating temperature
    at conductor 90°C
  • Nominal voltage U0/U 0,6/1 kV
  • Test voltage 4 kV
  • Minimum bending radius
    single-core approx. 15x cable Ø
    multi-core approx. 12x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
  • Caloric load values
    see Technical Informations

Application top 
Halogen-free power cables with enhanced characteristics in case of fire are used for applications where harm to human life and damage to property must be prevented in the event of fire, e.g. in industrial installations, communal establishments, hotels, airports, underground stations, railway stations, hospitals department stores, banks, schools theaters, multi-storey buildings, process control centres etc.
Suitable for fixed installation in dry, damp or wet environments, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes.
= The product is conformed with the EC Low-Voltage Directive 2006/95/EG.


* All prices are netprices excl. the valid VAT and copper surcharges.

 HELUKABEL world-wide

 Contact person
In order to respond to you request fast and effective, you can find your personal contact person at HELUKABEL®
 further information

www.helukabel.in
© 1997-2014 hbsingh@helukabel.in