| | MEGAFLEX® 500/500-C |  | |
|
|
|
The new generation of control cables |
 |
 |
Whether especially oil resistant, flexible or temperature resistant for weather cold/heat or under strong, mechanical loads or halogen-free/self-extinguishing, the MEGAFLEX® is always a control lead with excellent value for money.
|
MEGAFLEX® - halogen-free |
 |
- Halogen-free, tested according to VDE 0482 Part 267/EN 50267-2-1
- Fire test in accordance with VDE 0482 Part 266-2-4/EN 50266-2
- Highly flame-resistant and self-extinguishing according to VDE 0482-332-1-2
- Low smoke density according to VDE 0482 Part 1034-1+2
|
MEGAFLEX® - Abrasion proof and wear resistant |
 |
- Can withstand high mechanical stress; jacketing material with surface resistance tested in accordance with VDE 0281 Part 2-2.7
- High tensile strength, optimal elongation, tested including aging in accordance with EN 60811-1-1 and EN 60811-1-2
- Long service lives because flexible (alternate bending test)
- Easy to install because easy-to-strip and low minimum bend radius, environmentally friendly because recyclable
|
FLEX® - Weather resistant |
 |
- For use in any kind of weather - cold/heat
- UV resistant, Ozone resistant, tested according to VDE 0473 Part 811-2-1 and EN 60811-2-1
- Increased temperature resistance - 40° C to + 90° C, intermittent to + 130° C, thermal endurance in accordance with IEC 60216
- Hydrolytic stability (hot water) tested in accordance with EN 61234-1
- Seawater resistant, low temperature impact and cold winding test according to EN 60811-1-4, wipe-resistant printing
|
MEGAFLEX® - Flexible |
 |
- Alternate bending cycles and voltage insulation strength tested in accordance with DIN VDE 0281-2
- the materials used during manufacturing are free of silicon and cadmium and do not contain any substances that damage paintwork
- Jacketing material with high surface resistance
|
MEGAFLEX® - Oilproof |
 |
- Excellent oil resistance, tested in accordance with VDE 0473 Part 811-2-1, with aging test also tested in accordance with VDE 0473 Part 811-2-1
- MEGAFLEX® 500-C, shielded as EMC preferred type with shield braiding made of tin-plated Cu wires
- very good value for money
- UL / CSA certified
|
|
|
|
| HELUKABEL world-wide |  |
|  | |
|
| |
|