The Mobile Cable Storage for Your Construction Site in Germany
For an uncomplicated and above all need-exact supply on building sites HELUKABEL offers its customers a mobile cable store: A concept that has already proven itself many times in practical use. The basis is a 20' container, which is equipped with cable drum receiving racks on travel rails. If only one drum size is used, a total of 50 4-drums can be accommodated on one level (alternatively: 40 5-drums, 29 6-drums).
The container is of course also designed for mixing the drum sizes. It is also conceivable to use the lower part of the container as a supply store for accessories or those drums which cannot be hung up due to their size or weight. The cables are cut to length by a mobile measuring unit which is attached to the container and can be moved by a rail. The cable ends of the suspended material are fixed by means of clamps in front of the measuring unit, so that each drum can be cut to length quickly and without much set-up effort.


Our Service – Your Advantage
- large quantities of cable directly on site
- dry and clean storage in a lockable unit
- exact quantity withdrawal with the help of the supplied measuring device
- no set-up times: drum removal for cutting to length not necessary
- structured and clear arrangement
- reduced risk of damage due to secure fixing in the frame

A time lead time is to be planned in the disposition. If you have any questions or are interested, please contact us by e-mail: service-container@helukabel.de