Independent and Continuously Tested Quality
Consistent high quality is our motto and is what defines us with our customers. With the development and certification of our quality and environmental management systems according to the international standards DIN EN ISO 9001:2015 and 14001:2015, we seized the opportunity to revamp and reorganise our processes related to the environment and quality, making them more efficient, as well as making them more economic and ecologically friendly.
DIN EN ISO 9001 deals with the development, construction, and manufacturing of cables and wires, as well as the sale of cables, wires, and accessories. DIN EN ISO 50001 relates to our energy management system.
In addition, we have an occupational safety management system in place, which is certified according to ISO 45001:2018.
Below, you can download our DIN EN ISO certifications in different languages.