Cables and Wires for Event & Media Technology
For years, our cables have been ensuring smooth operations on Europe's leading musical and theater stages and are used in professional television, radio and studio technology as well as for major events. With our brands HELUSOUND, HELULIGHT and HELUEVENT we guarantee perfect sound results, extraordinary lighting effects and outstanding picture quality. We offer high-quality, coordinated cable solutions from stock or according to customer requirements. This includes cabling for lighting, sound and camera technology as well as for surveillance and security technology, control and regulation technology, pyrotechnics and power supply.
Our cable program includes cables for indoor and outdoor applications and guarantees high transmission quality for fixed installations or mobile use. In addition to standard products such as the digital HELUSOUND audio cable or the HELULIGHT DMX cable, HELUKABEL also offers cables and wires specially developed to customer specifications: For example, the HELUEVENT HYBRID, which combines image, sound and power transmission, and is used, for example, for the cabling of editing and mixing consoles or cameras with several outputs. Only through an optimal chemical composition of the sheathing and insulation materials, which was achieved in our plant in Windsbach, the cable is highly flexible - a special feature of hybrid cables. It is also halogen-free, flame-retardant and can also be used outdoors.
The HELUEVENT Multicore Load Cable for studio productions was developed in cooperation with ZDF (Zweites Deutsches Fernsehen): it is flame-retardant, reelable and halogen-free. Also in the range: drag chain-compatible coaxial cables that can be used wherever drag chains are in use and either image transmission or radio signals are carried along.
We look forward to assisting you in identifying the best products for your specific application and to answer any questions you might have.
Call +49 7150 9209-0 or email us:
info@helukabel.de