Durable Connections for High-temperature Environments

Whether in construction, the manufacturing of consumer or commercial vehicles, for tools, or for machines, steel is an indispensable material for many sectors and is the most important metal of our time. This makes the steel industry one of the most important pillars of the global economy.

Processing steel involves extremely high temperatures with sparks flying and the use of aggressive chemicals. The cables and wires used in the steel industry must reliably withstand these extremely unfavourable conditions.

For these particular industrial environments, HELUKABEL has the ideal solution for your application on offer, including control cables, data cables, and compensating cables, as well as cable glands. This includes high-temperature cables and wires with special core insulation and sheathing materials. The vast HELUKABEL portfolio also contains earthing and medium-voltage cables especially suited for use in applications ranging from transformer stations to factory sites.

As an example, the HELUTHERM® 400-MULTI-ES was developed specifically for the steel industry. This cable has an additional, robust stainless-steel braiding, which protects it from aggressive substances such as casting powder and hydrofluoric acids, as well as provides it with increased mechanical durability. This high-temperature control cable can withstand temperatures of up to 400°C. The HELUTHERM 1200/1200-ES is equipped with a special core insulation made of a silicone-impregnated fibre glass braiding, which can withstand temperatures of up to 1,100°C.

Furthermore, HELUKABEL offers a wide range of accessories including heat-resistant, protective cable conduits and cable lugs. Our portfolio contains numerous reliable solutions especially suited for the extreme temperatures of the steel industry. As a complete systems provider, we also offer pre-assembled cables and wires, ready-to-install modules, as well as complete, pre-assembled drag chain systems. No matter the application, HELUKABEL has the ideal electrical connection solution that you need!

Do you have any questions? We are happy to assist in choosing the right products for your application. Don't hesitate to get in touch!
Contact us by email info@helukabel.de or telephone +49 7150 / 9209-0.

Any questions? We are happy to help you.

HELUPOWER 1000-RV-K

HELUPOWER 1000-RV-K

HELUKABEL News

Would you like to receive exciting insights into the world of HELUKABEL? Then subscribe to the HELUKABEL newsletter.

Register now
Please check your inbox, we have sent you an email to confirm your registration. Once you have clicked on the link in the email, your registration is complete.
An error has occurred, please try again.
Sorry, we were unable to process your request. Please contact us by email if the problem persists.