Cables for Moving Applications–Uninterrupted Reliability
Cables for dynamic applications with constant movement
When machines are constantly in motion, the cables must be capable of more than just transmitting energy or data. These variants are designed for millions of continuous movement cycles. In contrast to cables in static applications, highly flexible solutions ensure the long-term, reliable operation of mobile systems, robots, cranes, or conveyor lines. Their construction prevents cable breaks, minimises wear, and ensures consistent performance, even with extreme bends, tensile forces, or torsion.
What sets us apart—at a glance
- Maximum life-spans and operational safety under constant loads
- Highly flexible cables and wires for robotics, drag chains, and reeling applications
- Comprehensive, standard portfolio as well as individually tailored, custom solutions
- Certified safety according to international standards for global use
- Direct from the manufacturer: Development, testing, and production all from a single source
Up to any challenge
In modern production environments, movement is the norm. That's why HELUKABEL develops special solutions for various load types:
- Bending movements—occur, for example, in drag chains
- Torsion—typical rotations in robotics and in tooling machines
- Tension—for instance in hoist and lift applications
- Reeling applications over long distances—for instance in harbour systems, spreaders, or cranes
Highly flexible cables with robust sheath materials, finely stranded conductors, and precise construction guarantee the maximum durability. Every cable is tested in our own testing centres for bending cycles, torsion angles, and material resistances to ensure that they deliver on our promise.
Cable solutions for every movement
As a systems supplier, HELUKABEL covers the entire spectrum—from drag chain cables to torsionable specialty cables. On top of that, our portfolio offers reeling cables, hoist cables, lift cables, and flat cables for tight installation spaces. Thanks to innovative materials like PUR and TPE, our cables withstand oils, chemicals, and extreme temperatures while retaining their extreme flexibility and reliability.
Our HELUCHAIN cables are specially developed for continuous use in moving drag chain applications. They combine energy and data transmission with the highest durability in moving processes.
See all cables for continuous motion applications
FAQ
Constant movement means continuous, repetitive bending, twisting, or pulling—far more than just casual flexibility. Such cables withstand millions of cycles without their mechanical or electrical characteristics being impacted.
Pay attention to specifics on bending cycles, torsion angles, and material information, as well as identifying markers like HELUCHAIN or references to high flexibility. This can also be discerned from the logos on the data sheet in the shop.
Yes, HELUKABEL develops cables and complete system solutions according to customer requirements for specific challenges in robotics, crane, and machine applications.