Motor, Servo, and Encoder Cables: Connection Solutions for Dynamic Drive Systems

Modern drive technology in automation systems requires high-performance cables. Robust motor cables transmit power to the drive system, and the servo cables contain additional control pairs for transmitting temperature and brake controls. Meanwhile, disruption-resistant encoder cables transmit positional data, and hybrid servo cables combine energy, control, and data servo motor cables all into one, saving space and simplifying installation.

Motor, Servo, and Encoder Cable Applications

Cables used in drive technology must be able to perform in applications such as production automation, robotics, and conveyor technology. They must withstand constant movement in drag chains, endure millions of bending cycles or twists, and guarantee the undisturbed transmission of energy and control signals. Whether in the automotive industry, in packaging technology, tooling machines, or in one of many other industries, these screened speciality cables ensure precise automated movement sequences.

Product image of TOPGEBER-512-PUR
In drive technology, encoder cables, such as the TOPGEBER 512 PUR, transmit the positional data of servo motors.

A Glance at What We Have to Offer

  • TOPFLEX motor cables with robust EMC shielding
  • TOPSERV servo cables for moving applications or dynamic processes, such as in drag chains
  • TOPGEBER encoder cables for demanding continuous operations and reliable positional feedback

Discover our motor, servo and feedback cables

High Requirements for Flexible Industrial Cables

Cables used in drive systems must withstand extreme loads such as constant movement, rapid cycles, and fields of electromagnetic interference. This is why we developed flexibly constructed cables with multiple screening layers. This EMC-optimised construction (EMC: electromagnetic compatibility) protects signals from disruptions caused by frequency converters and guarantees the uninterrupted transmission of data.

Different Cable Designs Cover Every Application

Three base designs cover all requirements. Motor cables supply the drive system with power, servo cables transmit additional control signals, and encoder cables transmit positional data. Hybrid servo cables combine all of these functions in one and make installation significantly easier.

Pre-Assembled Solutions Adhere to All Standards

HELUKABEL pre-assembles installation-ready motor, servo, and encoder cables for all common manufacturer systems. Our plugs also adhere to many industry standards. This removes cumbersome installation steps on site.

Downloads

  • Assemblies for Drive Technology
    PDF | 1985 kB
    Brochure
    Assemblies for Drive Technology
    English
    German
  • Drive Technology
    PDF | 1998 kB
    Brochure
    Drive Technology
    English
    German
  • Industrial Automation
    PDF | 3935 kB
    Brochure
    Industrial Automation
    English
    German

FAQ

Motor cables are designed for use with frequency-controlled drive systems. Servo motors are controlled via servo controllers, which is why servo cables often contain additional control pairs for monitoring temperature and for controlling engine brakes.

In principle, control cables with 0.6/1 kV can be used as motor cables. However, due to the low capacitance of the insulation material, we do not recommend doing so.

Whether motor, servo, and encoder cables can be replaced by hybrid cables depends on the individual drive system. Some manufacturers already support hybrid solutions or operation using only two cables. Many systems, however, still require separate cables for power and signals. In these cases, hybrid cables cannot be readily used.

More Products for Industrial & Machinery Sector:

Control and Connection Cables

Control and Connection Cables

DISCOVER
Data Cables

Data Cables

DISCOVER
Fibre Optic Cables

Fibre Optic Cables

DISCOVER
Cables According to International Standards

Cables According to International Standards

DISCOVER
Industrial Ethernet Cables

Industrial Ethernet Cables

DISCOVER
Cables for Continuous Motion Applications

Cables for Continuous Motion Applications

DISCOVER
Single Cores and Single Core Cables

Single Cores and Single Core Cables

DISCOVER
Bus Cables

Bus Cables

DISCOVER

HELUKABEL News

Would you like to receive exciting insights into the world of HELUKABEL? Then subscribe to the HELUKABEL newsletter.

Register now
Please check your inbox, we have sent you an email to confirm your registration. Once you have clicked on the link in the email, your registration is complete.
An error has occurred, please try again.
Sorry, we were unable to process your request. Please contact us by email if the problem persists.