Robust Connection Technology
HELUTEC connectors create reliable electrical connections where cables and devices meet. They function as an interface between different system components, transmitting signals, data, or power.
What sets us apart—at a glance
- Complete solutions: Tailored systems that include cables, plugs, and assemblies reduce installation times and sources of errors.
- Extreme reliability: Our metal, stainless-steel, and high-performance plastic connectors withstand UV radiation, temperatures above 100°C, vibrations, and corrosive media.
- Comprehensive product range for all industries: Signal & power connectors and hybrid solutions—you will find the exact connection technology you need for automation, e-mobility, solar, robotics, and more.
- Custom solutions: We develop specialty configurations according to your specifications.
- Durable: Plug and unplug your HELUTECH industrial connectors millions of times without issues, reducing maintenance costs and improving system availability.
Connectors in all shapes and sizes, from circular to speciality designs
Circular or round connectors dominate the space in automation and drive technology, where mistakes are avoided thanks to robust cable glands and clear labelling. Rectangular connectors save space in control cabinets and concentrate many contacts into a tight space. Hybrid connectors combine power and data cables into one cable and are the perfect, compact solution for tight spaces in machinery and systems.
Configure your Connector now
Extreme conditions demand robust connection technology
Metal housing provides mechanical protection and screening against electromagnetic interference. Stainless-steel designs are tough enough for corrosive environments in the food & beverage and chemical industries. Plastic designs score points with their low weight and good insulator qualities. Temperature-resistant materials ensure machines and systems remain operational, even when below freezing, and are also heat resistant. Where impermeability is key, we use gas-tight and hermetically sealed industrial connectors.
Industries that rely on reliable connection technology
The automotive industry requires compact, vibration-resistant solutions for sensors and control units. E-mobility needs high-voltage connectors for batteries and charging systems. Drive technology and robotics rely on flexibility that withstands millions of bending cycles. Solar power systems depend on UV and weather-resistant connectors. In control cabinets and in industry, in general, standardised connectors ensure quick installation and maintenance. As a manufacturer of connectors, HELUKABEL develops tailored connection technology for every industry.
Discover our products for connection technology
More than components: your single source for complete solutions
As a systems supplier, HELUKABEL delivers more than just individual connectors; we assemble complete cable systems. For moving applications, we combine highly flexible cables with robust connectors—all coordinated perfectly for use in drag chains. Complete systems consisting of cable and assembly reduce installation times, reduce sources of error to a minimum, and accelerate the start-up times of your systems.
FAQ
A plug typically refers to only the male part of a connection (with pins or pegs), while the term connector refers to the complete system of plug and socket. In practice, the two terms often function as synonyms for the complete connector unit.
High-quality, industrial plugs can withstand 10,000 to 50,000 plug cycles, and specialty designs for testing technology can withstand more than 100,000. Factors such as contact material, spring element, and mechanical guidance have a significant impact on durability.
The IP (International Protection) class signifies protection against touch, foreign bodies, and water. The first number refers to its protection against the ingress of solid foreign bodies (0–6), and the second against the ingress of water (0–9). IP67, for example, means the part is dust-proof and protected against temporary submersion.