Why are standards and certifications important for cables?

Whether in mechanical engineering, automation, or building technology, cables must function safely and reliably. Standards and certifications ensure that defined quality and safety standards are upheld. Testing procedures confirm that cables fulfil the required material properties and electric parameters. This makes these cables suited for approved installations and optimally prepared for export worldwide. This includes, for example, cables with UL approvals and VDE cables & wires.

What sets us apart—at a glance

  • Global use thanks to international approvals
  • Standardisation and easy export thanks to multiple approvals
  • Proven safety acc. to VDE, UL, CSA, and other standards
  • Efficient planning and storage
  • Consultation with experts for international standards

Cables according to international standards

We offer cables and wires with a number of approvals: VDE, HAR, UL/CSA, CCC, IEC, and UKCA. With these, they fulfil both domestic and international requirements, including those of European industry, North American systems, and projects in Asia.

What these abbreviations mean:

  • VDE: fulfills German and European safety standards, ideal for mechanical and plant engineering
  • HAR: Europe-wide harmonised cables for electrical installations
  • UL/CSA/AWM style: US-American standards
  • IEC: globally recognised standard for electrical equipment
  • UKCA: in accordance with British requirements for electrical safety
  • CCC: fulfils Chinese requirements for product safety and quality

See all single cores and single core cables

FIVENORM: One cable, five global certifications

The FIVENORM wire from HELUKABEL displays maximum flexibiluty for international mechanical and plant engineering. These cables and wires fulfil five standards simultaneously: HAR, UL AMW, UL MTW, CSA AWM, and CSA TEW, making it suited for global use. This reduces the number of variants required, simplifies part lists, and ensures economical warehousing.

Cables according to international standards
FIVENORM from HELUKABEL—One cable, five approvals, global possibilities

More Products for Industrial & Machinery Sector:

Motor, Servo & Feedback Cables

Motor, Servo & Feedback Cables

DISCOVER
Data Cables

Data Cables

DISCOVER
Fibre Optic Cables

Fibre Optic Cables

DISCOVER
Industrial Ethernet Cables

Industrial Ethernet Cables

DISCOVER
Single Cores and Single Core Cables

Single Cores and Single Core Cables

DISCOVER
Cables for Continuous Motion Applications

Cables for Continuous Motion Applications

DISCOVER
Control and Connection Cables

Control and Connection Cables

DISCOVER
Bus Cables

Bus Cables

DISCOVER

FAQ

The most important standards include VDE; HAR, UL/CSA, EAC, IEC, and UKCA. They define the requirements for safety, construction, and applications of electrical cables and wires.

Cables with multiple certifications can be used globally, reduce warehousing costs, and simplify the export of machines and systems.

HELUKABEL also develops and delivers specialty cables exactly according to your desired standard or industry-specific requirements.

HELUKABEL News

Would you like to receive exciting insights into the world of HELUKABEL? Then subscribe to the HELUKABEL newsletter.

Register now
Please check your inbox, we have sent you an email to confirm your registration. Once you have clicked on the link in the email, your registration is complete.
An error has occurred, please try again.
Sorry, we were unable to process your request. Please contact us by email if the problem persists.