Single-core cables make up the foundation of modern electronics installations. The consist of one solid conductor or a stranded wire made of multiple individual wires, which is coated in insulation. HELUKABEL also delivers silicone and PVC variants: Silicone single-core cables are especially resistant to heat, cold, and chemical influences, while PVC (polyvinyl chloride) designs are flame-retardant, cost-efficient standard solutions.

What we have to offer—At a glance

  • A wide selection of colours and cross-sections, as well as pre-assembled designs
  • Flexible & highly flexible constructions for moving applications
  • Heat-resistant and halogen-free variations
  • Short-circuit resistance
  • Short delivery times and competent, technical consultation

Proven applications for stranded cables and individual cables

In control cabinet construction and mechanical engineering, our single-core cables have proven themselves to be reliable connection elements. Electricians use flexible single strands to wiring in tight spaces where multi-core cables would be too bulky. The flexible and highly flexible construction of our strands make it possible for them to durably withstand frequent movements. Operations managers value how easily single-cores can be exchanged and how easy they hare to handle.

HELUCHAIN Single 602 HF PVC
Double-insulated, single-core cables, such as the HELUCHAIN® SINGLE 602-HF-J, are ideal for continuous motion applications.

Our range of single cores: Quality and diversity for industrial applications

HELUKABEL also supplies pre-assembled single core wires in more than 20 standard colours—from classic black single strands to special identification colours. They are short-circuit proof, certified for different temperature ranges and fire classes, and comply with VDE or even UL standards. Our screened and double-insulated variations also fulfil the highest safety requirements. The current carrying capacity of single cores varies depending on the cross-section and environmental conditions. Thanks to our short delivery times, you receive the cables you need in the quantities that you need them.

Find the right cable in just a few clicks

Select the right single core in our Product Finder. We also offer a complete selection of Accessories from ferrules to professional crimping tools.

See all single cores and single core cables

Important installation requirements to pay attention to

Because single cores do not have an outer sheath, they require a suited installation system to provide mechanical protection. Cable channels or protective tubing are essential. Single cores are not suited for installation underground. For this, we suggest one of our sheathed cables.

Downloads

  • Single Core Product Range
    PDF | 587 kB
    Flyer
    Single Core Product Range
    English
    German
  • Cable Selection Guide
    PDF | 1663 kB
    Brochure
    Cable Selection Guide
    English
    German
    French
    Spanish
    Portuguese
    Chinese

Frequently asked questions (FAQ)

Due to their simple insulation, single cores should not be installed in drag chains. —except when used as an equipotential bonding conductor. For drag chain applications, we have double-insulated single cores, such as the HELUCHAIN® SINGLE 602-HF-J PVC UL/CSA in our portfolio. Due to their double insulation (insulation + outer sheath), these are able to be installed in drag chains, in cable troughs, or on cable racks.

All HELUKABEL single cores comply with relevant VDE standards and carry the required mark of approval. Our FIVENORM single cores are also certified according to multiple international standards, such as UL.

The approved colours of our single cores are filed in each relevant construction standard. For the H05 and H07 ranges, it is the DIN EN 50525-1 (VDE 0285-525-1): 2012-01.

Solid conductors consist of a single wire and are suited for static installations. Stranded conductors consisting of many fine wires offer higher flexibility for moving applications.

Single cores can be flexibly installed and are affordable. Because they do not have common sheath, they require separate mechanical protection. Sheathed cables contain multiple cores.

Depending on the requirements, our single cores are available in halogen-free and self-extinguishing designs with different fire classes. Please refer to the individual cable data sheet.

More Products for Industrial & Machinery Sector:

Motor, Servo & Feedback Cables

Motor, Servo & Feedback Cables

DISCOVER
Data Cables

Data Cables

DISCOVER
Fibre Optic Cables

Fibre Optic Cables

DISCOVER
Cables According to International Standards

Cables According to International Standards

DISCOVER
Industrial Ethernet Cables

Industrial Ethernet Cables

DISCOVER
Cables for Continuous Motion Applications

Cables for Continuous Motion Applications

DISCOVER
Control and Connection Cables

Control and Connection Cables

DISCOVER
Bus Cables

Bus Cables

DISCOVER

HELUKABEL News

Would you like to receive exciting insights into the world of HELUKABEL? Then subscribe to the HELUKABEL newsletter.

Register now
Please check your inbox, we have sent you an email to confirm your registration. Once you have clicked on the link in the email, your registration is complete.
An error has occurred, please try again.
Sorry, we were unable to process your request. Please contact us by email if the problem persists.