Railway Cables: Reliable Connections for Rail Transportation
Railway cables for rail vehicles and infrastructure must simultaneously satisfy high safety standards and endure shifting loads from extreme weather conditions. In rail vehicles, tight bending radii, high electrical loads, light weight, varying speeds, and strict fire protection regulations all come into play.
What sets us apart—at a glance
- Maximum safety: all RADOX railway cables fulfil the strictest fire protection requirements according to EN 45545
- Narrow construction: thin yet high-performance cable insulation saves on weight and space
- Universal use: from regional rails to high-speed trains, in signal and track systems
- Comprehensive system solution: complete portfolio of electricity, control, data, signal, and coaxial cables all from a single source
- Proven partnerships: long-standing collaboration with HUBER+SUHNER for proven RADOX technology
Reliable railway cables acc. to EN standards
Our railway cables comply with EN 50264 and EN 50306 and undergo special testing procedures for use in rail vehicles. In cooperation with our partner HUBER+SUHNER, we offer space-saving RADOX cables that feature especially thin insulation that doesn't compromise on safety.
Applications in rail vehicles
- Energy supply: High-performance energy cables supply the power needed for drive motors and on-board systems. These railway cables transmit high currents safely and reliably.
- Control and safety: RADOX railway cables are used in control stations as well as in control and security systems, for instance. Precise signal transmission ensures that critical systems remain functional.
- Data transmission: Modern trains require high-performance Ethernet connections. High-performance, broadband antennas transmit information between the vehicle and infrastructure without interference.
Discover our railway & RADOX® cables
Complete systems and a strong team for the railway industry
HELUKABEL doesn't just supply railway cables, signal cables, and line telecommunications cables. We also supply perfectly tailored accessories. With cable glands, cable protection pipes, and feedthroughs, just to name a few, we offer everything from a single source. Our comprehensive system makes procurement easier than ever. Together with HUBER+SUHNER, we have also cooperated with KANBAN-Lösungen for years in the rail vehicle industry. HUBER+SUHNER supplies custom cables and connections for modern trains and their infrastructure.
Approvals for special applications
Railway cables for tunnels require special approvals. They must function under extreme conditions and may not release any dangerous gases in case of fire. HELUKABEL has certified cables that are suited for these demanding applications.
FAQ
Our railway cables comply with the European EN 50264 and EN 50306 standards. Additionally, they comply with the firey safety standard EN 45545 and other international standards such as NFPA 130 for the American market.
The registered brand RADOX from HUBER+SUHNER represents electron-beam, crosslinked insulating materials. The insulation provides excellent resistance to thermal, chemical, electrical, and chemical loads.
Yes, our RADOX railway cables are suited for all rail vehicles—from streetcars to ICE, TGV, Shinkansen, and AVE. The robust characteristics ensure reliable operation, even at high speeds.
Railway cables must fulfil much higher safety requirements, especially when it comes to fire safety. They are specially designed for the mechanical loads in rail vehicles and come equipped with the appropriate approvals.