+++ News from the HELUKABEL world! +++

HELUKABEL is growing and expanding its portfolio. With HELU Connectivity Solutions Bielefeld (formerly Sangel Systemtechnik), we now also offer you an extensive range of LED industrial luminaires. The proven Sangel quality remains and is now moving under our strong HELUKABEL brand.

Learn more about our extended product range here.


Customised to your needs

Using our expertise, we develop and manufacture LED industrial and machine luminaires to German standards at our production site in Bielefeld. For this, we rely exclusively on local suppliers.

We offer an extensive portfolio of industrial and machine luminaires based on the latest LED technology. With protection classes from IP40 to IP69K, our luminaires can withstand conditions from dust to high-pressure cleaning without any problems.

With 24V and 230V luminaires, as well as the 12-30V voltage series, we cover an extraordinarily wide range of industrial applications. With safety glass, PMMA covers, and PU encapsulation, our luminaires can be used in a wide variety of applications such as in machining tools, and also fulfil requirements of the food sector, such as FDA conformity.

Benefits for you

  • 80% of our LED industrial luminaires are available as permanent stock items
  • State-of-the-art energy efficiency
  • Maintenance free – no need to replace lighting elements
  • LEDs with quality – exclusively from reputable manufacturers
  • 60,000 hours of service life
  • Innovative, custom solutions

Our offer

  • UL certified LED industrial luminaires
  • Compact, recessed, surface-mounted, line, and panel luminaires
  • Illumination and signalling
  • Rotatable or fixed mounting
  • Cover made of toughened safety glass (ESG) or plastic (PMMA)
  • Industrial standard connectors (M8/M12)
  • Fixed or flexible voltage range
  • Dimmable (PWM, analogue)

Our LED Portfolio

LED machine luminaires

LED machine luminaires

The right lights for your machines

Whether as a surface-mounted or recessed luminaire, and from the cover to the protection class, LED machine luminaires must fulfil specific requirements.

To the machine luminaires
LED signal luminaires

LED signal luminaires

Simultaneous signalling and lighting

Discover innovative LED signalling luminaires and optimise industrial & machine workstations.

To the signal luminaires
LED workplace luminaires

LED workplace luminaires

For ergonomic LED lighting at the workplace

Experience ergonomic lighting with LED workplace luminaires that adapt to your needs. Memory function & UGR19 - Make the switch now!

To the workplace luminaires

Find the right LED industrial luminaire

This is what distinguishes us as a manufacturer of LED industrial luminaires

  • Top quality

We produce our LED industrial luminaires at our facility in Bielefeld. CE specifications and EMC tests are part of our standard production process. As a manufacturer, we carry out heat and cold tests, mechanical tests, and IP and surge tests in our house. This means that you benefit from maximum reliability in terms of functionality, stability and durability.

  • Personal consultation

We think everyone can agree that industrial luminaires for optimum machine assembly station lighting are not something you change on a whim. Replacement or modernisation requires structural issues to first be sorted out. Other adjustments, however, are also frequently on the agenda. For this, we offer personal consultations – from the first inquiry to the installation. With this, we help ensure that your work processes run smoothly.

  • Flexible collaboration

We deliver both the highest quality and a wide range of products, we do not shy away from comparison with our competition. This means that our consultations also often result in savings for you. Many requirements are able to be met in multiple ways, and many material variations are possible. We approach each of our customers' situations differently to determine your specific needs and guarantee that we can find the solutions that are right for you.

Customised LED solutions - manufactured to meet your needs

Due to the increasing complexity and the individuality of today’s machines, signalling and lighting are playing an ever-more important role as an integrated design component and as a means of optimising specific processes through the visualisation of information.

Standard product do not always fulfil all of your mechanical, photometric, and interface requirements; therefore, a customised solution is sometimes the only option. What makes us the right partner for your industrial signalling and lighting needs?

We have extensive experience gained thorugh the vast number of projects we have undertaken with our clients, ensuring that their individual requirements are met through customised and unique solutions. Thanks to the success of these specialised projects, we can now share this experience with you to help you quickly find a custom solution that is also cost effective.

Custom Luminaire on white ground

Downloads

  • LED Industrial Luminaires
    PDF | 1277 kB
    Brochure
    LED Industrial Luminaires
    English
    German

FAQ LED Industrial Luminaires - Frequently asked questions

The protection class of industrial luminaires is based on the IP classification. This is also referred to as the IP protection class. We offer all common protection classes and can also produce special designs if required. We will be happy to advise you personally. The common IP protection classes for which we receive queries are LED industrial luminaires with IP54, IP67 and IP69K.

Our 24V LED industrial luminaires meet protection class III and are therefore only supplied with protective extra-low voltage. The supply voltage is low enough that it poses no danger. In addition to protection class III, there are also protection classes II for “protective insulation” and protection class I for “protective conductors”.

LED luminaires with 24V supply voltage are the norm in mechanical and plant engineering. In rare cases, LED industrial luminaires with 230V are also used. The advantage of 230V is that longer cable distances can be covered and an additional power supply to the machine can be installed.

Two covers are frequently requested: a plastic cover (PMMA) and tempered glass. The type of cover also depends on the place of use. Fire safety in particular plays a role here.

Special protection is required for luminaires in industrial use, such as: against the ingress of foreign bodies (code number 1) and against the ingress of water (code number 2). We offer industrial luminaires with all protection classes according to DIN 40050 Part 9. There are different gradations (IP) here, which also affect the price, and is included in our consultation.

The term LED industrial luminaire refers to the entire lighting system with all its components. The LED industrial lamp is the illuminating element, i.e. the respective bulb that is used. However, the two terms are also sometimes used as synonyms.

Three advantages of LED technology for industrial luminaires

1. Service life

We ensure the 60,000-hour service life specified by the LED manufacturer through our optimised thermal management. An LED is considered to have reached the end of its service life when the light intensity falls below 70 per cent.

This means that, instead of the luminaire failing in one go, the light intensity slowly decreases. In a 3-shift, 5-day work week, our luminaires may retain a luminous intensity of over 70% for 9.6 years.

These luminaires therefore regularly outlive the systems in which they are installed.

Service life and temperature of an LED light
Colour fidelity for Industrial Luminaires

2. Colour fidelity

Colour fidelity is one major advantage that LEDs have and plays key role in ensuring clear vision at the installation location. The first question here is whether white or multicolour lighting (RGBW luminaires) is required.

With a CRI >80, we meet the colour rendering index required in mechanical and plant engineering with wavelengths in the range of 400 nm and 800 nm.

3. Ergonomics

LEDs provide a uniform and flicker-free light. This puts less strain on the eyes, causing you to become fatigued much more slowly. Unless otherwise specified, our LEDs have a beam angle of 120 degrees. The luminosity is generated by many small LEDs and not just from a single light source.

This results in far fewer shadows caused, for example by your hands while working. This results in fewer errors during the workday.

Ergonomics of a LED industrial luminaire

HELUKABEL News

Would you like to receive exciting insights into the world of HELUKABEL? Then subscribe to the HELUKABEL newsletter.

Register now
Please check your inbox, we have sent you an email to confirm your registration. Once you have clicked on the link in the email, your registration is complete.
An error has occurred, please try again.
Sorry, we were unable to process your request. Please contact us by email if the problem persists.