+++ News from the HELUKABEL world! +++

HELUKABEL is growing and expanding its portfolio. With HELU Connectivity Solutions Bielefeld (formerly Sangel Systemtechnik), we now also offer you an extensive range of LED industrial luminaires. The proven Sangel quality remains and is now moving under our strong HELUKABEL brand.

Learn more about our extended product range here.


Simultaneous lighting and signalling

The use of colour has served as the international language for condition signalling in almost every industry. Signalling towers are the most common method used for conveying information but are quickly rendered useless when installed out machine operators' line of sight.

We have noticed that more and more of these signalling devices are being installed inside the actual machine room/enclosure or on the front of the machine, resulting in improved process stability and optical clarity.

It has become very clear to us early in the design and engineering stages that the white light and RGBs belong in a single casing, allowing for efficient cable management. This also helps to reduce material usage. Our customers agreed with us and the all-in-one luminaire design quickly became a huge hit with numerous high-profile companies installing and standardising according to our RGB machinery lighting.

We combine white LEDs with RGB chips which we chose based on their low binning tolerance.

The result is a minimal spread of light temperature which ensures optimal light distribution. Apart from the six different RGB colours, our RGBW luminaires offers up a pure, white light with a CRI>80.

Benefits for you

  • 80% of our LED industrial luminaires are available as permanent stock items
  • State-of-the-art energy efficiency
  • Maintenance free – no need to replace lighting elements
  • LEDs with quality – exclusively from reputable manufacturers
  • 60,000 hours of service life
  • Innovative, custom solutions

Our offer

  • UL-Certified LED Signal Luminaires
  • Compact Luminaires for Installations, Manufacturing, Assembly Lines, and Surfaces
  • For Illumination and Signalling
  • Adjustable and Fixed Designs
  • Lenses Made of Single-Pane Safety Glass or Plastic (PMMA)
  • Industry-Standard Connectors (M8/M12)
  • Fixed or Flexible Voltage Ranges
  • Dimmable (PWM, Analogue)

Our portfolio of LED signal luminaires

HELULIGHT® POWER-RGBW

HELULIGHT® POWER-RGBW

Our HELULIGHT® POWER-RGBW signal luminary combines lighting and signalling, highly homogenised RGB lighting with a large area of coverage, protection class IP40 – designed for use in installation workspaces and industrial environments, as well as in machinery.

Go to the product variants
HELULIGHT® DUAL-W-RGB

HELULIGHT® DUAL-W-RGB

What makes our HELULIGHT® DUAL-W-RGB special is its 2-channel system, which makes it possible to simultaneously illuminate the inside of a machinery, as well as visualise signals on the exterior.

Go to the product variants
HELULIGHT® CLASSIC-RGB

HELULIGHT® CLASSIC-RGB

The HELULIGHT® CLASSIC-RGB allows for the machine status to be visualised in colour. Thanks to its three-dimensional coverage, signals are visible in a 180° radius.

Go to the product variants
HELULIGHT® CLASSIC-RGBW

HELULIGHT® CLASSIC-RGBW

Our HELULIGHT® CLASSIC-RGBW combines the best features of our HELULIGHT® CLASSIC and HELULIGHT® CLASSIC-RGB luminaires. In addition to its impressive construction and high-coverage lighting of machinery rooms, its adjustable colour provides a signalling function.

Go to the product variants
HELULIGHT® SOLID40-RGBW

HELULIGHT® SOLID40-RGBW

Our HELULIGHT® SOLID40-RGBW mounted luminaires combines the functions of our HELULIGHT® SOLID40 with the signalling of an RGB luminaire. With the ability to both illuminate and signal, this luminaire is an all-purpose solution. It has a voltage supply of 24 V, it is robust, and optimised for use in especially harsh environments, such as in CNC milling machines.

Go to the product variants
HELULIGHT® STATIC-RGBW

HELULIGHT® STATIC-RGBW

The features of our HELULIGHT® STATIC are complimented by the inclusion of RGB lights, providing an additional signalling function. Our HELULIGHT® STATIC-RGBW mounted luminaire for lighting and signalling is suited for use in many industrial applications thanks to its vibration resistance, compact design, and easy installation.

Go to the product variants
HELULIGHT® SMART-PROCESS

HELULIGHT® SMART-PROCESS

The versatile Signal luminaire HELULIGHT® SMART-PROCESS is an intelligent and effective solution for visualising numerous industrial machine and plant processes.

go to the product variants

Find the right LED signal luminaire

What sets us apart as a manufacturer of LED machinery luminaires

  • Produced in Germany

We have manufactured our LED signalling luminaires in Germany for decades. Every part is checked manually at our site in Bielefeld. We carry out all tests such as heat and cold tests, IP, and overvoltage tests ourselves. This is how we ensure the highest quality and supply our customers with maintenance-free industrial LED lights with a very long service life.

  • Customised advice

Replacing lighting requires consultation and an understanding of the specific work situation that the machines are used in. The specific design can also play an important role in any decisions needing to be made. In a personalised consultation, we can bring clarity to your situation and requirements and work with you to find the ideal machinery luminaires for your application.

  • Fair prices

An LED signal luminaire on a machining tool must fulfil different requirements than a light on a packaging machine. That's why we offer a wide range of possible combinations including materials, light sources, covers, and designs. The result is that you get the right luminaire at a fair price.

Our LED Portfolio

LED machine luminaires

LED machine luminaires

The right lights for your machines

Whether as a surface-mounted or recessed luminaire, and from the cover to the protection class, LED machine luminaires must fulfil specific requirements.

To the machine luminaires
LED industrial luminaires

LED industrial luminaires

Meeting All of your Needs

Learn more about how our German-made, robust, durable, and efficient LED industrial luminaires are a perfect fit for any application! Contact us now for a consultation.

To the industrial luminaires
LED workplace luminaires

LED workplace luminaires

For ergonomic LED lighting at the workplace

Experience ergonomic lighting with LED workplace luminaires that adapt to your needs. Memory function & UGR19 - Make the switch now!

To the workplace luminaires

HELUKABEL News

Would you like to receive exciting insights into the world of HELUKABEL? Then subscribe to the HELUKABEL newsletter.

Register now
Please check your inbox, we have sent you an email to confirm your registration. Once you have clicked on the link in the email, your registration is complete.
An error has occurred, please try again.
Sorry, we were unable to process your request. Please contact us by email if the problem persists.