+++ News from the HELUKABEL world! +++

HELUKABEL is growing and expanding its portfolio. With HELU Connectivity Solutions Bielefeld (formerly Sangel Systemtechnik), we now also offer you an extensive range of LED industrial luminaires. The proven Sangel quality remains and is now moving under our strong HELUKABEL brand.

Learn more about our extended product range here.


Customised to your needs

LED workstation lighting must fulfil many requirements and provide ergonomic LED lighting in offices, at system workstations, or at industrial workplaces. Effects such as uncomfortable glare are often overlooked and have been shown to lead to increased fatigue, reduced wellbeing, and ultimately to reduced performance at work.

With their built-in prismatic diffuser, our LED workplace luminaires have a UGR19 glare effect rating and drastically reduce glare while focusing the light on the work area. This culminates in overall ergonomic LED workplace lighting.

Our LED workplace luminaires have an internal memory and can feature stepless dimming, which allows them to be individually customised according to the needs of each employee. Their solid-aluminium body has integrated T nuts and are available in all common lengths, allowing for easy installation at all standard installation sites.

Should multiple LED workplace luminaires need to be installed along long workbenches, our luminaires are cascadable, which makes installation and wiring a breeze. Their technical and mechanical properties make our LED workplace luminaires perfect for assembly areas, system workstations, quality control, laboratories, and inspection areas.

Benefits for you

  • 80% of our LED machine luminaires are available as permanent stock items
  • State-of-the-art energy efficiency
  • Maintenance free – no need to replace lighting elements
  • LEDs with quality – exclusively from reputable manufacturers
  • 60,000 hours of service life
  • Innovative, custom solutions

Our offer

  • UL-Certified LED Machinery Luminaires
  • Compact Luminaires for Installations, Manufacturing, Assembly Lines, and Surfaces
  • For Illumination and Signalling
  • Adjustable and Fixed Designs
  • Lenses Made of Single-Pane Safety Glass or Plastic (PMMA)
  • Industry-Standard Connectors (M8/M12)
  • Fixed or Flexible Voltage Ranges
  • Dimmable (PWM, Analogue)

Our LED Portfolio of workplace luminaires

HELULIGHT® WORKPLACE

HELULIGHT® WORKPLACE

Exceptional efficiency and uniformity are what LED workplace luminaires with an integrated, single-button dimming function bring to the table. Thanks to their diamond prism cover, they provide even and glare-free lighting for your workspaces.

To the product variants
HELULIGHT® WORKPLACE Accessories

HELULIGHT® WORKPLACE Accessories

Extension and connection cables, as well as different installation sets.

To the accessory products

Find the right LED workplace luminaires

Meeting All of your Needs

Learn more about how our German-made, robust, durable & efficient LED industrial luminaires are a perfect fit for any application! Contact us now for a consultation.

FAQ LED workplace luminaires - Frequently asked questions

For ergonomic LED lighting at workstations or industrial workplaces, a CRI > 80 Ra value is generally recommended. When selecting the right colour temperature for your specific applications, you should decide between warm white light (up to 3300 Kelvin), neutral white light (up to 5000 Kelvin) or cool white light (from 5000 Kelvin). We would be happy to advise you and help you find the optimum LED luminaires for your workstations.

According to the new Workplace Ordinance, it must be ensured that the workplace is set up in such a way that employees are not subjected to anything that is detrimental to their health. This also includes ensuring that workspaces are sufficiently illuminated. The guideline calls for lux level values depending on the activity to be carried out. We would be happy to advise you on finding the right LED luminaires for your workplace.

It starts with uniform area lighting. However, this is usually not sufficient for industrial workplace lighting, which is why the illuminance directly at workstations should always be taken into account. It is also important to avoid glare, which is why we always install a glare-free prismatic cover in our LED workplace luminaires. Finally, when planning, you should ensure that the LED workstation luminaire is positioned in such a way that employees’ work is not disturbed by shadows.

All requirements pertaining to the lighting of indoor workplaces can be found in DIN EN 12464-1:2011. If you would like more information, please do not hesitate to contact us!

Our APLN series can be directly connected to the power grid. This removes any need for further wiring or the use of a power supply, enabling you to directly install your LED luminaires directly at your workstation.

The APLN features an integrated, stepless dimming system. The current dimming level is stored in the luminaire's integrated memory, allowing you to adjust the brightness according to your needs.

Thanks to the cascadable nature of our LED workstation luminaires, multiple luminaires may be seamlessly connected along long workbenches. This simplifies the installation and wiring required.

Our LED Portfolio

LED machine luminaires

LED machine luminaires

The right lights for your machines

Whether as a surface-mounted or recessed luminaire, and from the cover to the protection class, LED machine luminaires must fulfil specific requirements.

To the machine luminaires
LED industrial luminaires

LED industrial luminaires

Meeting All of your Needs

Learn more about how our German-made, robust, durable, and efficient LED industrial luminaires are a perfect fit for any application! Contact us now for a consultation.

To the industrial luminaires
LED signal luminaires

LED signal luminaires

Simultaneous signalling and lighting

Discover innovative LED signalling luminaires and optimise industrial & machine workstations.

To the signal luminaires

HELUKABEL News

Would you like to receive exciting insights into the world of HELUKABEL? Then subscribe to the HELUKABEL newsletter.

Register now
Please check your inbox, we have sent you an email to confirm your registration. Once you have clicked on the link in the email, your registration is complete.
An error has occurred, please try again.
Sorry, we were unable to process your request. Please contact us by email if the problem persists.