Advanced, Efficient, Comfortable

In cars, networked sensors and actuators have long been the standard. In residential and public buildings, however, there is still a need to catch up due to their long life cycle. But an "intelligent house" is no longer a technical challenge.
HELUKABEL offers the right products for this purpose. Whether in private residences or public buildings - the intelligent networking of all technical devices should not only make everyday life easier for residents, but also ensure improvements in the areas of security, energy efficiency, operating costs and flexibility of use. From light switches and dimmers to motion detectors, temperature regulators and blind controls, heating control and alarm systems - the various technical devices in intelligent buildings are automatically networked via sensor-actuator sensors and yet remain individually controllable.

The so-called bus technology according to the EIB/KNX standard is mostly used in this instance. All sensors and actuators in intelligent buildings are connected via a telephone line to exchange information. With the bus cable "E-Bus/KNX", HELUKABEL offers a suitable solution with various core cross-sections and outer sheath materials to guarantee perfect communication in accordance with EIB/KNX guidelines. The cable can be installed on, in and under plaster as well as in dry or damp rooms - outdoors is possible too, but only with a special cable structure. It is also flame-retardant, and a halogen-free version is also available for public buildings.

Do you have any questions? We look forward to assisting you in identifying the best products for your specific application and to answering any questions you might have.

By e-mail info@helukabel.de or by phone +49 7150 / 9209-0.

The Right Connection for Modern Building Technology

Fibre Optic Cables

Fibre Optic Cables

Discover
Data Cables

Data Cables

Discover
Bus Cables

Bus Cables

Find out more