Aufmaster Now Available on iOS

Save time and effort inventorying your cables and wires with our innovative cable length measuring device

Aufmaster App available on iOS

The innovative Aufmaster cable length measuring device is now available on iOS for Apple devices, making taking measurements on construction sites or taking inventory of remaining lengths possible from your iPhone—no paper, no waste.

For most operations, year-end inventory is laborious and time consuming. This is also true for cables and wires that are stored on drums or in rings, are in lengths of hundreds of metres, and aren't easily measurable. Taking an exact inventory can be difficult, unless you have the right tool at your side.

The Aufmaster system, consisting of a cable length measuring device and cloud-based software, provides industrial, commercial, and craft businesses with the ideal solution for simplifying and accelerating the inventory-taking process for stored cables and wires. The idea behind it is the stuff of genius—the Aufmaster measuring device is connected to the end of a cable with two clamps, and it doesn't matter if the cable is wound or not. The device then measures the length of the cable using a patented measuring technique. This measurement is automatically transmitted to the associated Aufmaster App. The user can easily view and save all saved cable lengths using a tablet or smartphone—all without having to wind any cables.

Aufmaster and App

The app transfers the data to your company account with Aufmaster in real time via the internet, and the cloud-based software controls and organises all of your different projects, inventories, and even multiple measuring devices installed on different cable drums. Inventory levels can even be tracked and documented in real time. What does this mean for you? Less work and more time for other tasks!

The Aufmaster measuring device is designed for cable diameters starting from 0.25 mm² and can detect lengths between 10 and 1,500 metres. With the Aufmaster App, other high-volume items and consumables can be also inventoried. The Aufmaster system is efficient, uniform, and innovative and designed to take the stress out of your company's inventory season.

Interested? You can find more information here:

Back