At HELUKABEL, we are your go-to contact for custom, all-in-one connection solutions that exhibit flexibility, quality, and efficiency. With us, you will not just find individual components, but also completely integrated systems that perfectly combine cables, drag chains, assemblies, and accessories. We manufacture our products around two core principles: Efficiency and ease of handling.

We are the only company in the industry that produces our components, cables, drag chains, and assemblies in their own factories. This enables us to guarantee the highest quality and reliability, and that individual components fit perfectly together, even for custom, installation-ready systems.

  • Our mission: To reduce complexity and make connecting easier. As a central contact providing solutions from a single source, we enable projects to be realised quicker and smoother.

HELUCHAIN® SYSTEM is a modular system from HELUKABEL for drag chain applications with linear movements. It combines perfectly coordinated drag chains, highly flexible cables—fully assembled, standard and custom designs available on request—and appropriate accessories into optimised complete solutions. From the most basic combination of drag chain and cable, to a completely integrated and assembled drag chain system with accessories, our clearly structured, three-tier configuration (assembly levels 1-3) makes it possible for the HELUCHAIN® SYSTEM to be precisely tailored to each individual application. For maximum efficiency and reliability, we supply everything from a single source—precisely manufactured, rigorously inspected, and ready for immediate installation.

An overview of our modular system with 3 different assembly levels

Overview of the 3 different assembly levels

The advantages of our HELUCHAIN® SYSTEM

  • Less work: Save time and reduce administrative overhead with one part number, one delivery, and one invoice.
  • No inventory maintenance necessary: One complete system replaces many individual line items. No more creating or maintaining items in your ERP system.
  • Greater reliability: Perfectly coordinated components are inspected, documented, and are installation ready.
  • International availability: Quick deliveries through our global network and local contact partners.
  • Flexible planning: System solutions coordinated with your production cycle.
  • Easy purchasing: Better conditions and fewer processes through bundling of volumes and orders.

Our claim: Modular, flexible, and precisely tuned to your needs—with our pre-assembled drag chain systems, we are creating connections that can do more. Our solutions exemplify our innovation, precision, and decades of experience in meeting the most challenging demands of every application.

HELUCHAIN® SYSTEM - Assembly Level 1

Assembly Level 1 consists of a cable and a energy chain.

Included components:

Our portfolio contains an extensive assortment of drag chain cables specially developed for worldwide use in applications with a high number of bending cycles and tight bending radii, as well as dynamic, industrial applications.

More About Our Cables

Whether made of plastic, steel, or both, our drag chains protect and guide cables, even over long distances, at high speeds, and in extreme conditions.

More About Our Drag Chains

Suited for:

  • Quick and easy integration into existing machine designs
  • Self-assembly and processing
  • Small-scope projects

Advantages:

  • Basic solution with high compatibility
  • No pre-defined plugs
  • Drag chain and cables are optimally coordinated
  • Quick delivery
  • No excess materials or minimum quantity surcharge for cables
  • One contact person for technology and purchasing

HELUCHAIN® SYSTEM - Assembly Level 2

Assembly Level 2 consists of an assembled cable and a energy chain.

Included components:

Our portfolio contains an extensive assortment of drag chain cables specially developed for worldwide use in applications with a high number of bending cycles and tight bending radii, as well as dynamic, industrial applications.

More About Our Cables

Pre-assembled cables with tested connectors—both standard and custom solutions—are ready for immediate installation and use. Clever connections within the system.

More About Our Assemblies

Whether made of plastic, steel, or both, our drag chains protect and guide cables, even over long distances, at high speeds, and in extreme conditions.

More About Our Drag Chains

Suited for:

  • Low production depth in machine manufacturing
  • Use in series and specialty machines
  • Quick installation with documented quality

Other advantages:

  • 100% inspection for immediate plug-and-play functionality for your application
  • Reduced installation times
  • The highest quality and durability thanks to perfectly coordinated components
  • Optimised procurement process with fewer articles and suppliers
  • Custom-tailored solution assemblies

HELUCHAIN® SYSTEM - Assembly Level 3

Assembly Level 3 consists of a pre-assembled cable, an energy chain and further accessories.

Included components:

Our portfolio contains an extensive assortment of drag chain cables specially developed for worldwide use in applications with a high number of bending cycles and tight bending radii, as well as dynamic, industrial applications.

More About Our Cables

Pre-assembled cables with tested connectors—both standard and custom solutions—are ready for immediate installation and use. Clever connections within the system.

More About Our Assemblies

Whether made of plastic, steel, or both, our drag chains protect and guide cables, even over long distances, at high speeds, and in extreme conditions.

More About Our Drag Chains

Accompanying system components such as guiding troughs, floating supports, support trestles, or transport racks ensure the optimal function, safe installation, and smooth operation of our drag chains in dynamic applications.

Suited for:

  • Reducing the number of inter-trade contact persons
  • Use in series or speciality machine construction
  • Systems with the highest requirements for efficiency and safety

Other advantages:

  • System solution capable of immediate integration
  • Technical system optimisation
  • Maximum operational security thanks to a proven, complete solution
  • Ideal for standardised or recurring applications
  • Save time and money by simplifying installation

Our system components in detail

Are you in need of individual components or would like to delve deeper into individual HELUCHAIN® SYSTEM products?
Learn more about our products, materials, features, and advantages:

Cables for moving applications

Cables for moving applications

➜ Highly flexible, EMC optimised, drag-chain-ready

Discover
Drag Chains

Drag Chains

➜ Whether plastic, steel, or hybrid, we have the right solution for every environment

Discover
Assemblies & connection solutions

Assemblies & connection solutions

➜ Plugs, tested & installation ready—customised for your application

Discover

Download

  • HELUCHAIN® SYSTEM & KOMPONENTEN
    PDF | 3371 kB
    Brochure
    HELUCHAIN® SYSTEM & KOMPONENTEN
    English
    German
  • HELUCHAIN® PLASTIC LINK 4-45
    PDF | 1139 kB
    Flyer
    HELUCHAIN® PLASTIC LINK 4-45
    English
    German

HELUKABEL News

Would you like to receive exciting insights into the world of HELUKABEL? Then subscribe to the HELUKABEL newsletter.

Register now
Please check your inbox, we have sent you an email to confirm your registration. Once you have clicked on the link in the email, your registration is complete.
An error has occurred, please try again.
Sorry, we were unable to process your request. Please contact us by email if the problem persists.