Energy Chains for all Industries and Applications

For around 50 years, we have specialised in the production of custom plastic, hybrid, and steel drag chains for a variety of applications. From the design to the installation of a finished product, you will receive perfectly tailored solutions that combine cables, chains, and accessories. Our portfolio includes self-supported chains for short travel distances, gliding products, and rolling designs for longer distances and maximal additional loads. Special gliding blocks reduce wear, and trough systems reliably guide chains.

Our mission:
To set connections in motion. Our drag chains stand for flexibility in application, smooth operation, perfect protection for cables, and for maximum efficiency in all applications.

Energy chains in hybrid, steel and plastic are stacked on a black background

What Sets Our Drag Chains Apart

  • The highest quality and reliability: Our drag chains are made from high-quality materials, are tested according to strict standards, and are durable and reliable under even the most extreme conditions. Thanks to our high manufacturing depth and modern production capacities, we are able to supply customers with custom solutions ranging from one-off to large-scale productions, always adhering to the highest standards of quality.

  • Custom solutions for demanding applications: Every application is unique. With our extensive portfolio of plastic, hybrid, and steel drag chains, we have custom options for specific industries and needs from robotics and automation, to heavy and offshore industries.

  • Applications that span industries: Our drag chains are suited for applications in all industries, such as in tooling machines, material handling and hoisting technology, paper and textile machines, outdoor crane systems, and the offshore industry.

  • Quick delivery times and comprehensive service on location: With our global logistics network and modern production capacities, we guarantee quick delivery times, making us your ideal partner for time-sensitive projects. From the selection and planning of an ideal solution, to its installation and operationalisation on site, our systems are available globally with reliable service.

Expertise in Energy Chains

Drag chains, also known as energy chains or cable chains, are flexible duct systems found in many different applications and are utilised in the transmission of energy and signals from a fixed source to a moving destination.

They protect cables and wires from abrasion, wear, and other damages caused by movement, vibrations, or environmental factors. They allow cables and wires to be specifically organised to improve the operation of machines and plants. Drag chains are often found in industrial applications such as in mechanical engineering, automation technology, robotics, and material handling technology.

In our product overview, you can find a large selection of drag chains in different sizes, materials, and designs to meet the requirements of your application.

HELUCHAIN® SYSTEM—Components

Whether plastic, steel, or hybrid, our drag chains are the backbone of HELUCHAIN® SYSTEM. Pre-assembled with fitting cables, they come together to make a robust and proven complete system for even the most demanding applications.

More on the HELUCHAIN® SYSTEM—All of our components designed to integrate seamlessly

Plastic Drag Chains

Our plastic drag chains are optimal for light and mid-weight loads and are often utilised in automation technology, robotics, and mechanical engineering. Their most prominent features are their light weight, durability, resistance to corrosion, and high flexibility, which make them ideal for applications with dynamic movements. In comparison to their steel counterparts, plastic drag chains are quieter, more affordable, and are easier to install.

HELUCHAIN® PLASTIC LINK 2-KL on white ground

HELUCHAIN® PLASTIC LINK 2-KL

HELUCHAIN® PLASTIC LINK 2-KL

The PLASTIC LINK 2-KL drag chain is a very affordable cable duct for light industries. The integrated plastic connector replaces specialised connection attachments.

This drag chain is used in robotics, handling technology, conveyor technology, paper, and textile machines, and many more.

Datasheet HELUCHAIN® PLASTIC LINK 2-KL

HELUCHAIN® PLASTIC LINK 4-PK on white ground

HELUCHAIN® PLASTIC LINK 4-PK

HELUCHAIN® PLASTIC LINK 4-PK

The PLASTIC LINK 4-PK combines all of the advantages of plastic cable ducting in a singular system. The PLASTIC LINK 4-PK combo chain can be opened and closed, as well as have its length, width, and height adjusted, without the need for a specialised tool.

These chains are utilised in a variety of applications including robotics, handling technology, intralogistics, tooling and textile machines, and many more.

Datasheet HELUCHAIN® PLASTIC LINK 4-PK

Drag Chain Heluchain Plastic Link 4-45

HELUCHAIN® PLASTIC LINK 4-45

HELUCHAIN® PLASTIC LINK 4-45

With the HELUCHAIN PLASTIC LINK 4-45, HELUKABEL is expanding its portfolio with a new, innovative drag chain that meets the highest demands for robustness and performance. It offers exceptional lateral stability, is quick and easy to open, and the adjustable height and width of the inner dividers allow for flexible assembly. The polygon-optimised design ensure especially quiet operation.

This makes the HELUCHAIN PLASTIC LINK 4-45 optimal for demanding applications involving mechanical engineering, intralogistics, material handling, indoor cranes, and in packagingindustry.

HELUCHAIN® PLASTIC LINK 1-PF on white ground

HELUCHAIN® PLASTIC LINK 1-PF

HELUCHAIN® PLASTIC LINK 1-PF

The PLASTIC LINK 1-PF plastic tube is suited for short travel distances. Its sleek, closed design fulfils both form and function, while still being easy to adjust lengthwise.

Applications: Tooling and welding machines, sheet metal processing, and many more.

Datasheet HELUCHAIN® PLASTIC LINK 1-PF

Alongside our expansive portfolio of proven, high-quality standard solutions, HELUKABEL offers pre-assembled drag chains that are designed to perfectly fit the individual requirements of your application. Send us your personalised request and our experts will provide you with comprehensive advice and support you in finding the most reliable and efficient solution to your most complex or challenging applications.

To the contact form

Steel Drag Chains

We also manufacture high-quality cable drag chains made of steel and stainless steel designed for the most extreme conditions, offering uncompromising reliability where it matters. Our steel drag chains can be found performing to the highest degree in the tunnelling and mining industries, as our drag chains are the clear choice when it comes to tackling such extreme challenges.

HELUCHAIN® STEEL LINK 4-SL on white ground

HELUCHAIN® STEEL LINK 4-SL

HELUCHAIN® STEEL LINK 4-SL

The STEEL LINK 4-SL steel link drag chain is available in steel, stainless steel, and hardened steel designs, and it can be delivered assembled with hole crossbars, foam crossbars, plastic intermediate crossbars, and tube crossbars.

Industrial applications include tooling machines, the food and beverage industry (stainless steel), mills, specialised machines, mining, offshore industries , and many more. Our experts look forward to advising you on pre-assembled, complete drag chains.

Datasheet HELUCHAIN® STEEL LINK 4-SL

HELUCHAIN® STEEL LINK 4-GK on white ground

HELUCHAIN® STEEL LINK 4-GK

HELUCHAIN® STEEL LINK 4-GK

The STEEL LINK 4-GK chain is used in applications calling for a large number of cables and hoses with large outer diameters, as well as in in applications with self-supported travel distances up to 18 m. This drag chain is also available in V4A stainless steel and in customised designs.

This chain is used in heavy machinery, steel production, mills, in large-scale and offshore plants, and many more.

Datasheet HELUCHAIN® STEEL LINK 4-GK

HELUCHAIN® STEEL LINK 1-SF on white ground

HELUCHAIN® STEEL LINK 1-SF

HELUCHAIN® STEEL LINK 1-SF

The closed steel casing of the STEEL LINK 1-SF steel tube provides cables and hoses with good protection against hot shavings, welding beads, and sparks. The steel tube is a proven solution for many specialty tooling machine applications with short travel distances and limited movement cycles.

Datasheet HELUCHAIN® STEEL LINK 1-SF

Any questions? We're happy to help!

Hybrid Drag Chains

Hybrid drag chains combine the benefits of plastic and metal drag chains and are an ideal solution for applications that require both flexibility and high stability. They are characterised by their low weight, high resistance against abrasion and corrosion, and their superior resistance to chemicals. These characteristics make hybrid drag chains especially suited for use in demanding environments such as in automation technology, mechanical engineering, and in robotics applications.

HELUCHAIN® HYBRID LINK 4-PL on white ground

HELUCHAIN® HYBRID LINK 4-PL

HELUCHAIN® HYBRID LINK 4-PL

The HYBRID LINK 4-PL drag chain with aluminium crossbars is a more cost-effective and lighter solution than steel drag chains. When installed in a trough, this chain slides over itself in applications with travel distances up to 100 m.

The hybrid drag chain can be found in tooling machines, handling technology, conveyors, hoisters, and many more.

Datasheet HELUCHAIN® HYBRID LINK 4-PL

Learn More About Our Expertise in the Area of Solutions:

HELUCHAIN® SYSTEM

HELUCHAIN® SYSTEM

Discover
HELUCHAIN® Cables

HELUCHAIN® Cables

Discover
HELUCHAIN® Cable Assemblies

HELUCHAIN® Cable Assemblies

Discover

More from the world of HELUKABEL

  • HELUCHAIN® Solutions
    PDF | 3371 kB
    Brochure
    HELUCHAIN® Solutions
    English
    German
  • HELUCHAIN® PLASTIC LINK 4-45
    PDF | 1139 kB
    Flyer
    HELUCHAIN® PLASTIC LINK 4-45
    English
    German
  • Energy Chains and Energy Chain Systems in steel and plastics
    PDF | 55704 kB
    Catalogue
    Energy Chains and Energy Chain Systems in steel and plastics
    English
    German