New in the Product Portfolio

HELUPOWER THERMFLEX

With the HELUPOWER® THERMFLEX® 145 series, HELUKABEL has added new cable types to its product range: They are ideally suited for applications that require an increased current carrying capacity and reduced outer diameters. The HELUPOWER® THERMFLEX® 145 is available in three versions: as a shielded and unshielded sheathed single core cable and as a single core. It is used particularly for the connection of generators in wind turbines, for halogen-free wiring of switch and control cabinets as well as for internal wiring of charging stations and pantographs in the field of e-mobility.

Your benefits:

  • reduced outer diameter
  • high current carrying capacity
  • high mechanical resistance
  • excellent thermal conductivity of insulation material
  • tinned stranded wire
  • cross sections: 6 – 400 mm²

Detailed information on the new HELUPOWER THERMFLEX® 145 series can be found here:

Data sheet HELUPOWER® THERMFLEX® 145-Single

Data sheet HELUPOWER® THERMFLEX® 145

Data sheet HELUPOWER® THERMFLEX® 145-C

Back