Four New Product Groups Available
Instrumentation cables and thermocouple extension cables for applications in the oil & gas sector as well as the chemical, pharmaceutical and food & beverage industries.
HELUKABEL is opening up new markets: With the instrumentation cables and thermocouple extension cables for applications in the oil & gas sector as well as the chemical, pharmaceutical and food industries, four new product groups are available ex stock.
The instrumentation cables are used wherever processes need to be controlled and monitored: they transmit measurement data on temperature, pressure or flow rate, for example, and are used to control valves, temperature regulators and pilot lamps. Especially in onshore plants such as refineries or chemical plants, the distances between the control room and the component to be controlled (such as a valve, control lamp or sensor) can be very long. To ensure error-free transmission of signals over these long distances, our instrumentation cables are ideal.
Learn more about the new instrumentation cables:
Data sheets are available for download here: www.helukabel.de/new-instrumentation-datasheets
| HELUDATA® EN-50288-7 | HELUDATA® EN-50288-7 FIRE RES |
|
|
| HELUDATA® PLTC UL13 | HELUTHERM® PLTC UL 13 / ANSI MC 96.1 |
|
|
Furthermore we offer additional products for process automation:
Profibus PA
- Datasheet Profibus PA
- Datasheet Profibus PA armoured
- Datasheet Profibus PA LD
Foundation Fieldbus
- Datasheet FOUNDATION™ Fieldbus flexible Basic
- Datasheet FOUNDATION™ Fieldbus flexible type A
- Datasheet FOUNDATION™ Fieldbus flexible type A armoured
- Datasheet FOUNDATION™ Fieldbus flexible type A + gnye
SPE Single Pair Ethernet 1x2xAWG18 10BASE-T1L
Cable glands
As a system provider, we also supply the appropriate accessories, such as:
HELUTOP®HT-MS-EX-d
- for non-armoured cables and conductors
- Data sheet HELUTOP®HT-MS-EX-d
HELUTOP®HT-MS-EX-d 1 EMC
- for non-armoured, shielded cables and wires
- Data sheet HELUTOP®HT-MS-EX-d 1 EMC
HELUTOP®HT-MS-EX-d/e4
- for armoured cables and conductors
- Data sheet HELUTOP®HT-MS-EX-d/e4
More about HELUKABEL products?
Do you have any questions or would you like to know exactly?
Feel free to contact
Benjamin Habel, Product Manager, or
Steffen Fuchs, Global Segment Manager Oil & Gas - they will be happy to assist you in word and deed.