Single Core Cable for Electric Fencing

HELUPOWER FARM

HELUPOWER® FARM is a new product in the HELUKABEL portfolio and was especially developed for the operation of electric fences used in livestock farming.

Advantages

  • High level of safety and good dielectric strength
  • Oxidation protection due to tinned, stranded wire
  • Yellow sheathing for easy recognition and greater safety
  • Available by the metre and in bundles of 25, 50 or 100 m

About the applications:

HELUPOWER Farm

Image 01

Connections from the power supply source to the fence wire and grounding plug to avoid energy losses

Image 02

For overground passages in case fences are separated by gates or other obstacles

Image 03

Underground installation (not intended for direct burial use)

Detailed information on the new HELUPOWER® FARM can be found here: Flyer HELUPOWER® FARM

Do you have any questions?

Feel free to contact Oliver Adler ( oliver.adler@helukabel.de), Key Account Manager Agricultural Industry - he would be happy to give you advice and support.

Back