Electrical Connection Technology from a Single Source
Cables, wires – and much more: Discover the new product range from HELUKABEL now at the Hanover Messe!
Cables, wires and accessories - this is what HELUKABEL has stood for, for 45 years. Together with our subsidiaries EKD Systems and Sangel Systemtechnik, we can offer our customers a broad range of electrical connection technology from a single source. From individual cables to ready-to-install and pre-assembled drag chains, HELUKABEL implements customised complete solutions in-house.
You can take a look at the Hannover Messe to see how we have transformed ourselves into a system provider. The following product highlights are waiting for you at our booth:
TOPSERV Hybrid PUR:
The hybrid cable combines motor, servo and feedback cable in one compact solution – this reduces installation effort and space requirements, for example in systems and drag chains. More information
HELUKAT PROFInet R+:
The double-shielded data cable is specially designed for applications with high torsional stress, for example in robotics. More information
JZ-HF-CY:
The drag chain cable is particularly convincing in permanently moving applications and can easily withstand millions of bending cycles. More information
PUR Siemens 5DS01:
With our subsidiary Sangel Systemtechnik, we offer, pre-assembled motor and feedback cables for use on various drive systems. More Information
HELUTOP MS-EP4:
The secure and easy-to-install cable gland is suitable for a wide range of industrial applications. More information
TIA-568A:
The RJ45 copper connector enables reliable data transmission in Industrial Ethernet. More information
PKK drag chain:
The variable drag chain of our subsidiary EKD Systems combines all the advantages of plastic cable routing in one universally applicable system. More information
LED surface-mounted luminaire LR40:
The industrial luminaires of our subsidiary Sangel Systemtechnik meet the highest requirements in the machine room or at the assembly station.
Do you have any questions about our product portfolio or need support with an individual project? Visit us at the Hannover Messe - or contact us here . Our experts look forward to hearing from you!