HELUKABEL at HUSUM WIND 2023
At HUSUM WIND, the most important trade fair for renewable energies in the German-speaking market (12th-15th September 2023), the HELUKABEL Group presents its extensive portfolio for the electrical equipment of wind turbines. At booth no. 1B04, the connectivity system provider showcases cables, wires, assemblies, and accessories that support operators in the reliable generation of wind energy.

From the nacelle to the tower and grid connection, HELUKABEL's portfolio for the wind industry includes a wide range of cables and wires used in all components of wind turbines. This includes lightweight and flexible aluminum cables that can be drawn into the tower in a single length without costly interfaces, as well as pre-assembled Class 2 aluminum conductors that can be installed in individual tower segments.
Moreover, torsion-resistant cables with cross-sections ranging from 0.5 to 400 mm², featuring various insulation materials and voltage levels, are part of the product range. These cables undergo practical testing for series readiness in the in-house test tower. Heat-resistant cables for generator connections and slip ring applications, Ethernet cables, and bus technology for data communication, as well as pre-assembled optical fibers in various configurations, serving as plug-and-play solutions for rapid on-site installation, complete the offering.
With this comprehensive range, HELUKABEL provides optimal solutions for onshore and offshore wind turbines, as well as for the infrastructure cabling of complete wind parks. Special requirements are met with cables and wires that are resistant to seawater, oil, ozone, or UV radiation. Many products are certified according to UL, VDE, or other standards, ensuring that the appropriate items are available for each target market. As such, HELUKABEL stands as a competent supplier of cables, wires, and connectivity solutions for the wind industry, all under one roof.
Find HELUKABEL at HUSUM WIND, booth no. 1B04. We look forward to welcoming you!