HELUCHAIN MULTISPEED–The Perfect Cable for Your Drag Chain

Heluchain Multispeed Cable

The HELUCHAIN MULTISPEED series of drag chain cables are specially designed for highly dynamic, drag chain applications. These control, connection, and motor cables are available in a number of conductor cross-sections, three different sheath materials, and both screened and unscreened—a comprehensive selection containing the optimum cable for every application.

The HELUCHAIN MULTISPEED cables are all constructed according to the same principle and are optimised for continuously moving applications in drag chains. A gusset-filling, extruded sheath ensures that the individual cores are stable and prevents mechanical damage through abrasion or bending, especially with long travel distances. Cable variations with seven cores or more are stranded in bundles to equally distribute forces. This results in a significantly improved lifespan, even with demaning movements and millions of bending cycles.

In order to customise these drag chain cables perfectly for each application, customers have the choice between three different sheath materials: PVC is resistant to water, acids, and cleaning agents and is economically priced. PUR is oil resistant, notch resistant, and well suited for long travel distances and quick accelerations. For tight bending radii, low temperatures, and outdoor and heavy-duty applications, the light and resilient TPE is an ideal choice. All cables are also available in variants with tinned-copper, braided screen, which improves their EMC qualities.

Our HELUCHAIN MULTISPEED cables impress through their significantly longer lifespans within drag chains, even with demanding movements and millions of bending cycles.
Andreas Muckes, Senior Product Manager Solutions

A highlight of the MULTISPEED series is its integrated ripcord, which makes it possible to effortlessly strip the cables without the need for special tools. A simple circumferential cut is enough to expose the cores in the desired length, making installation easier and saving time and money. This safe cable stripping technology even minimises the risk of damaging the cores, which could result in expensive disruptions and downtime.

The HELUCHAIN MULTISPEED cables are available ex stock in a large number of cross-sections and core-counts. All cables from this series have UL and CSA approvals, meaning export-oriented mechanical and plant engineers can use these internationally, avoid double inventory, and simplify documentation. On request, HELUKABEL will assemble the cables with the required plugs and, as a systems supplier, also supplies complete, pre-installed and installation-ready, steel, stainless-steel, and plastic drag chains—from custom-designed solutions to series products.

Check out our portfolio of drag chains

Back