A new spin on industrial lighting

With its new HELULIGHT® brand, HELUKABEL offers high-quality LED luminaires for machines and workplaces.

Helulight Signal Luminaires

Whether for industrial machines and systems or for ergonomic workstations, with our new brand HELULIGHT®, thoughtful, high-performance, and durable lighting solutions for various applications are now part of the HELUKABEL portfolio. You benefit from our many years of experience in the field of electrical connection technology and in the development of practical LED lighting systems. All of our products unite the quality of "Made in Germany" with robust construction and the most modern technology—perfectly tuned to the challenges of industrial environments.


HELULIGHT® SMART PROCESS—Plug-and-play intelligent process visualisation

With HELULIGHT® SMART PROCESS, machine and system process statuses can be quickly and clearly visualised. The sequential chase lights made of individually controllable RGB LEDs can provide a visualisation of fill levels, temperature changes, or process progress, which is ideal for simple and intuitive machine monitoring.

Thanks to an analogue 4-20 mA interface, Smart Process is compatible with all popular control systems. The colour and brightness settings remain accessible even when turned off thanks the integrated memory function. Whether outside the machine on its casing, or mounted inside, these signal lights are the smart choice for anyone who wants to efficiently visualise their processes.

Your advantages:

  • Plug-and-play for easy integration
  • Freely customisable colour and brightness settings
  • Compatible with nearly all control systems
  • Robust, aluminium casing, IP40, UL certified

HELULIGHT® SOLID40—Maximum resilience in harsh environments

The HELULIGHT® SOLID40 was specifically developed for extreme conditions. It is ideal for use in tooling machines and harsh production environments. The robust housing with ESG safety glass reliably protects against coolants, oils, and dust. Its high-performance LED technology provides even, uniform lighting for an average-sized workspace.

Cascadability and flexible installation options make its integration in any machinery environment quick and easy. Whether working with metal or wood, the SOLID40 will impress you with its resilience, durability, and high-performance lighting.

Your advantages:

  • IP67 protection class, resistance against oil and metal chips.
  • ESG safety glass & anodised aluminium
  • Cool, white light (5,700 K) with up to 160 lm/W
  • UL certified, dimmable, and cascadable
HELULIGHT® SOLID40 Machine Luminaires
HELULIGHT® SOLID40 Machine Luminaires

HELULIGHT® CLASSIC—The proven, all-around light for mechanical engineering

The HELULIGHT® CLASSIC is our most versatile machine luminaire and is ideal for standard applications in machine and plant engineering. It provides the highest level of flexibility thanks to its variability (white light, RGB, RGBW, PRO) and adjusts to any number of installation situations thanks to its rotatable console.

The Classic Series is especially popular for packaging and wood processing machines, as well as in industrial automation. With IP54 protection, dimmable light technology, and simple cascadability, it fulfils every requirement for reliable workplace lighting.

Advantages:

  • Large variety of models for individual applications
  • Robust construction & flexible installation system
  • High light output with a slim construction
  • UL certified, IP54, rotatable, and dimmable

Discover our luminaires


HELULIGHT® STATIC—Compact, glare free, efficient

The HELULIGHT® STATIC sets itself apart with its especially high light output combined with minimal glare. Its flat, rigid, fitted construction makes the glare-free lighting of workstations possible, especially where space is limited.

Its back-mounting using slot nuts and standardised LED technology make the Static an ideal solution for applications requiring moderate protection, e.g., in packaging technology or in automation.

Advantages:

  • Very high light output with minimal glare
  • Compact, flat construction
  • Back-mounted using slot nuts
  • IP40, dimmable via PWM, UL certified

HELULIGHT® DUAL—One system, two functions

HELULIGHT® DUAL-W-RGB Signal Luminaire

HELULIGHT® DUAL-W-RGB Signal Luminaire

The HELULIGHT® DUAL combines machinery lighting and signal lighting in one package, making it a unique item on the market. Its intelligent bicameral design allows for the simultaneous lighting of the machine's interior, as well as the visual representation of the machine status—all without disruptive light interruptions.

Ideal for anyone who wants to save space while simultaneously reducing wiring and installation effort. The HELULIGHT® DUAL is the perfect solution for complex systems with high information requirements.

Advantages:

  • Simultaneous lighting and signalling
  • Highly uniform light & colour
  • Reduced installation effort
  • IP54, dimmable, 24 VDC, UL certified

HELULIGHT® WORKPLACE—Ergonomic light for the highest of demands

The HELULIGHT® WORKPLACE was specially developed for workplaces with high ergonomic requirements. Thanks to its prismatic covering, it has achieved a glare value URG19 and ensures comfortable lighting that does not strain the eyes, making it ideal for assembly areas, testing stations, or laboratories.

The luminaire is steplessly dimmable and can save your preferred brightness thanks to its memory function. Cascadability, ease of installation, and high energy efficiency round out the profile of this modern workplace luminaire.

Advantages:

  • UGR19 compliant for glare and fatigue-free work
  • Memory function and stepless dimmability
  • Integrated T-nuts for flexible installation
  • 230 V connection, GST18, IP40, Made in Germany
HELULIGHT® WORKPLACE
HELULIGHT® WORKPLACE

Be future proof with HELULIGHT®

The HELULIGHT® product range is being continuously developed to cover even more applications and industry-specific requirements. Future additions to the product family are already being planned with the goal of being able to always provide you with innovative, practical, and efficient lighting solutions.

Our experts are always available to provide you with a personalised consultation. Whether you're looking for a new product, integrating into an existing system, or in need of a custom solution, we are happy to support you with our technical expertise and years of experience. Contact us—we look forward to hearing from you!

Back