ix Industrial

Cable with ix industrial connector

ix CODED (acc. to IEC 61076-3-124)

Ethernet Codes

SOCKET HOUSING

On the circuit board side - in all codings and outlet directions

One ix socket only requires approx. 25% space on the circuit
board compared to a classic RJ45 socket. If ix sockets
are used side by side upright on the circuit board, then
nine sockets can be placed where only five RJ45 sockets
are available.

Space Saving smaller circuit boards & socket housing possible

Ethernet housing sockets

STANDARD PLUG CONNECTOR VERSION

Ethernet Plug connector
ix plugs for cable assemblies in all codings straight and 90° angled
Back