Products for Potential Earthing Concepts

Products for Potential Earthing Concepts

Our Potential Earthing Concepts product range:

Single Cores

H07V-K / 07V-K
Application areas:

  • in electrical installation pipes either on or underneath plaster
  • internal wiring of devices, distribution boards and switchgear
  • lighting systems

show products

Earthing / EMC-Acessories

STRANDED COPPER WIRE
Application areas:

  • Earthing machines / systems with corrosion protection
  • Protective equipotential bonding in CBN ring-conductor systems, e.g. in the automotive industry

show products

CU-EARTHING STRAP
Application areas:

  • Automotive industry
  • Robot plants
  • Switch cabinet construction

show products

Profinet Cables

HELUCONTROL® PROFINET 24V POWER PVC /+ FE PVC
Application areas:

  • For flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced movement under dry, damp or wet conditions, indoor use only.
  • Used as a power supply to PROFINET components on machine tools, conveyer belts, production lines and in production plants.

show products

HELUCHAIN® PROFINET 24V POWER PVC /+ FE PVC
Application areas:

  • In dry / damp rooms (not for outdoors)
  • PROFINET-conforming, highly flexible, PVC drag chain cable
  • In measurement and control technology for frequent lifting and bending stress in the automotive industry
  • Machine and tool construction
  • Permanently moving machine parts

show products

HELUKABEL® Industrial Ethernet

BUS Cable

show products

SUITABLE CONNECTOR

show products

EMC Cable Glands

HELUTOP® MS-EP
Properties

  • Optimum strain relief through clamping plates
  • No shield damage when assembling or disassembling rotating spring washers in the contact system
  • Contact made automatically when the gland is closed
  • Excellent shield damping and current deflection
  • High savings in time and installation costs

show products

HELUTOP® MS-EP4
Properties

  • Optimal strain relief with clamping plates
  • No shield damage when assembling or disassembling rotating spring washers in the contact system
  • High savings in time and costs due to extremely easy installation and deinstallation
  • Contact made automatically when the gland is closed
  • Excellent shield damping and current deflection
  • Gentle contact of the springs on the shielding braid due to an extensive contact system area
  • Best vibration strength

show products

Symbol image for Potential Earthing Concepts
Back