HELUCONTROL® JZ-520-HMH LS0H GREY

Ready for the EU Construction Products Regulation (CPR)

Emergy exit sign in dust

POWER FEATURES:

  • flexible control cable
  • CPR certification: B2ca
  • suitable for public buildings
  • for AC & DC installations
  • halogen-free
  • flame retardant

Technical Data

Halogen-free flexible control cable adapted to DIN VDE 0482-575 / DIN EN 50575

Temperature range:flexing -15°C to +70°C
fixed-40°C to +70°C
Nominal voltage:U0/U 300/500 V
Test voltage:2000 V
Minimum bending radius:flexing 12,5x cable Ø
fixed 4x cable Ø

Flame retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Flame test on bunched wires acc. to DIN VDE 0482-322-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22
Halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1

Cable structure

  • bare copper conductor acc. to DIN VDE 0295 cl.5, fine wire, IEC 60228 cl.5
  • core insulation: halogen-free polymer compound type TI7 acc. to DIN VDE 0207-363-7 / DIN EN 50363-7
  • core identification: black cores with continuous white numbering
  • GN-YE conductor, 3 cores and above the outer layer
  • cores stranded in layers with optional lay-length
  • outer sheath: halogen-free polymer compound type M 1 acc. to DIN VDE 0207-363-0 / DIN EN 50363-0
  • outer sheath colour: grey (RAL 7001)
  • with meter marking

Application

Used as measuring, monitoring and control cable in: machine tooling, conveyor belt systems, production lines, plant installations, air-conditioning systems, foundries and steel mills. For use in fixed and flexible applications with little to medium mechanical stress, occasional free movement and no tensile load stress. The cable is suitable for use in dry, damp and wet locations and on plaster.

Note

  • CPR: Cca for 2x0.5, 3G0.5, 2x0.75, 3G0.75; B2ca s1a d0 a1 for all other cross sections
  • G = with green-yellow conductor; X = without green-yellow conductor (OZ)
Back