HELUSOUND® 450 EXTREME FLEX PVC

Speaker under the roof of an event hall

Advantages

  • extremely flexible and simultaneously robust – mobile, simple and quick installation
  • special soft PVC sheath (optimal haptic) and stranding class 6 ensure maximum flexibility with high stability
  • ideal for small drums – power saving and effortless use
  • long durability due to ideal stranding (resistance to corkscrews)
  • suitable for fixed installation – double stock holding is not necessary
  • high quality due to in-house production
  • customized meter marking of the sheath free of charge

Structure

  • Conductor material: bare copper, class 6 (84 x 0,15 mm)
  • Core insulation: PVC flame retardant
  • Core colours: red, black
  • Stranding element: 2 cores optimally stranded
  • Outer sheath material: PVC flame retardant
  • Cable outer diameter: 6,6 +/- 0,2 mm
  • Outer sheath colour: black (RAL 9005)

Application

  • Perfect for mobile use: Indoor and Outdoor.
  • Ideal for festivals and stage technology – live and flexible are the main things.
  • Optimal for fixed installation in studios and for broadcast.
Part no.Core number x Nominal cross-section mm²Outer-Ø
approx. mm
Cu no. kg/kmWeight kg/km
110175742x1,56,628,872
110175752x2,57,548,0101
110175774x2,58,896,0157
110179658x2,513,5192,0325
110175762x49,476,8157
110175784x411,6153,6255
110175738x416,8307,2507
Back