NSGAFÖU 3 kV - Now in Orange

A go-to for short-circuit proof wiring in control cabinet construction

NSGAFÖU in orange

No more need for hoses and heatshrink tubing!

Advantages

  • Time saving
  • Reduce stock items
  • Smaller outer diameter facilitates insertion into the fanning strip
  • No creasing
  • No risk of overheating the wire end ferrules with a heat gun
  • Improved look

Structure

  • Conductor: tinned copper, finely stranded acc. to DIN VDE 0295 class 5 / IEC 60228 class 5
  • Core insulation: EPR, compound type 3Gl3 acc. to DIN VDE 0207-20
  • Outer sheath: polychloroprene, compound type 5GM3 acc. to DIN VDE 0207-21
  • Sheath colour: orange (also available in black)

Usage

Suitable for short-circuit and earth-fault proof installations; in switchboards and distributors up to 1000 V.

HELUKABEL NSGAFÖU 3 kV - orange

Item no.No. of cores x nominal cross sec. mm²Outer-Ø mm²Copper no. kg/kmWeight kg/km
170012521 x 1,57,014,462,0
7106651 x 2,57,524,076,0
7106661 x 49,038,095,0
7102231 x 69,558,0140,0
170009141x1011,096190,0
170009151x1613,0154270,0
170009161x2515,0240410,0
170009171x3516,5336490,0
170009181x5018,0480650,0
170009191x7020,5672900,0
170009201x9524,09121200,0
170009211x12026,011521450,0
170009221x15028,014401800,0
170009231x18531,017762200,0
170009241x24034,523042650,0
170012531x30038,028803250,0

Additional colours and sizes available on request.

Back