HELUTOOL CRIMPSET 5 IN 1

As versatile as a chameleon.

High-quality crimping tool with 5 inserts for insulated and uninsulated connections

Chameleon on a crimping tool
 Crimping tool in set with case

The Helutool Crimpset 5 in 1 by HELUKABEL is as convertible and multifunctional as no other. Thanks to the quick-release fastener, the five different crimp inserts can be exchanged effortlessly and without any tools, depending on your needs. The crimp contour of the crimp inserts for wire-end ferrules is ideally suited for compacted and fine-stranded conductors. In addition, the crimping pliers are the perfect tool for both insulated and non-insulated crimp terminals as well as for uninsulated flat receptacles. The low weight of 590 Gramm and the two-component handle ensure perfect handling.

The Advantages of the Versatile HELUTOOL Crimpset 5 in 1

  • Always the right tool at hand
  • Fast and easy changing of the inserts with a quick release fastener — no additional tools needed!
  • Locking mechanism with release
  • 2-component hand grip
  • High-quality plastic case with foam inlay for storage
  • Wire end ferrule crimping profile is designed for fine-wired and compact conductors
  • Easy handling through optimised pressing contour
  • Length: 250 mm; weight: 590 g
  • Crimpset 5 in 1 is currently being assembled exclusively for HELUKABEL
  • Suitable for both left and right-handed peopleEasy handling even on large cross sections

Uses

Uses

  • Crimping insert for insulated cable lugs 0.5 - 6 mm²
  • Crimping insert for uninsulated cable lugs 0.5 - 10 mm²
  • Crimping insert for uninsulated female push-on terminal 0.5 - 2.5 mm²; tab width 4.8 mm & 6.3 mm
  • Crimping insert for wire end ferrules 0.25 - 16 mm² (also for fine-wired and compact conductors)
  • Crimping insert for wire end ferrules 25 - 50 mm² (also for fine-wired and compact conductors)

Do you have questions about the crimp set or would you like to order one?

We will be happy to answer your questions and help you further.

Contact us at 07150 / 9209-0 or by mail at zubehoer@helukabel.de

Here you can see how the crimpset is applied:

Back