FIVENORM – One Cable, Five Standards, Multiple Colour Options

HELUKABEL supplies single core cables in practical 100-metre cardboard boxes for export-oriented machine construction.

HELUKABEL supplies their FIVENORM single core cables for export-oriented machine construction also in practical 100-metre cardboard boxes.

HELUKABEL supplies their FIVENORM single core cables for export-oriented machine construction also in practical 100-metre cardboard boxes.

Plant and machinery manufacturers who export their products internationally are familiar with this challenge: each target market has its own standards and regulations to which all installed components must comply. Occasionally, this results in the need for increased inventory levels because many supplied parts are only certified according to one standard at a time. A machine that is sold on the European market as well as on the American and Asian markets may require three versions of one same part.

For cabling, HELUKABEL offers a simple and cost-effective solution with FIVENORM single core cables. The PVC insulated copper cables are certified according to all common approvals such as VDE, CSA, EAC, UL and MTW. This means that they can be used worldwide and, thanks in particular to the MTW (Machine Tool Wiring) listing, they are suitable for the entire mechanical engineering sector. Export-oriented companies therefore benefit from more efficient stockkeeping and a simplified list of parts.

The FIVENORM single core cables, manufactured in Germany to the highest quality standards, are available with multiple colour options. Smaller core diameters between 0.5 and 6 mm² are supplied by HELUKABEL not only using cable drums, but also in practical 100-metre cardboard boxes. This facilitates the handling of smaller quantities and in turn simplifies machine cabling. Even more, with FIVENORM single core cables, users benefit from an increased maximum conductor temperature of 90°C as well as an extended voltage range of up to 1,000 volts AC or 1,250 volts DC.

Read more about our FIVENORM single core cables here.

FIVENORM H05V2-K / 05V2-K

FIVENORM H07V2-K / 07V2-K

Downloads

Images: Image 01

English: Word / PDF

German: Word / PDF

Back