New, Robust Drag Chain for Industrial Applications
With the new HELUCHAIN PLASTIC LINK 4-45, HELUKABEL is expanding its portfolio in the area of drag chain systems with a sturdy, high-performance drag chain specially designed to tackle demanding industrial applications. This impressive drag chain is easy to assemble, operates quietly, and is flexible enough for use in numerous applications.
The HELUCHAIN PLASTIC LINK 4-45 has an inner height of 45 mm and an inner width of up to 400 mm. This allows it to adapt to a wide range of applications, including classical mechanical engineering, intralogistics, and material handling, as well as in packaging and automotive engineering and in indoor crane operations.
A key feature of this drag chain is its stabile, four-fold stop system. This allows the chain to cover long, self-supported distances, providing for long-lasting, reliable energy transmission, even with dynamic movements and heavy loads. Snap-in connectors combined with an undercut make for robust connections between the chain segments, thus increasing stability under lateral loads while also ensuring easy handling.
The polygon-optimised bend radii contribute to the chain's quiet operation, significantly reducing operating noise—an advantage that cannot be overlooked, especially in noise-sensitive areas. Another plus is the construction of its inner and outer walls, which ensure directional stability and can be adjusted according to the preload of the drag chain.
In developing this drag chain, HELUKABEL paid particular attention to its ease of installation. The frame stays are easy to open and close and significantly reduce maintenance and installation times. Even the modular separating bars, which are ensure accessibility to the cables inside from both sides of the drag chain, can be flexibly adjusted according to your needs. Additionally, the inner shelving can be stacked up to five high and wide, allowing for the inner separations to be individually customised to guide your cables and hoses.
For sliding applications, optimised gliding surfaces are also available. Furthermore, strain relief elements in the form of steel bracket clamps or tension relievers can be integrated to provide additional operational security.
The modular flexibility and robust construction of this state-of-the-art HELUCHAIN® PLASTIC LINK 4-45 drag chain from HELUKABEL are sure to please. It fulfils the highest requirements for durability, ease of installation, and operational security, which make it ideally suited for use in a large number of industrial applications. We will be expanding this range with additional frame sizes and variations in the near future.
Would you like to learn more about our drag chain portfolio? Click here for more drag chain products!